Single N-Channel Logic Level Power MOSFET 50V, 200mA, 3.5Ω

Favorite

Overview

Typical applications for the BSS138L N-Channel Power MOSFET are DC-DC converters, power management in portable and battery-powered products such as computers, printers, PCMCIA cards, cellular and cordless telephones.

  • DC−DC converters
  • Power Management
  • Computers
  • Printers
  • PCMCIA Cards
  • Cellular and Cordless Telephones
  • Low Threshold Voltage
  • Miniature SOT-23 Surface Mount Package
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

BSS138LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

50

-

20

1.5

0.2

0.225

10000

3500

-

-

40

-

-

12

3.5

$0.0385

More Details

BSS138LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

N

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

50

-

20

1.5

0.2

0.225

10000

3500

-

-

40

-

-

12

3.5

$0.0363

More Details

BSS138LT7G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3500

N

N-Channel

PowerTrench® T1

SOT-23-3

Small Signal

Logic

0

Single

0

50

-

20

1.5

0.2

0.225

10000

3500

-

-

40

-

-

12

3.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :