30V P-Channel PowerTrench® MOSFET -8.8A, 20mΩ

Favorite

Overview

This P-Channel MOSFET is a rugged gate version of ON Semiconductor Semiconductor’s advanced PowerTrench process. It has been optimized for power management applications requiring a wide range of gave drive voltage ratings (4.5V - 25V).

  • This product is general usage and suitable for many different applications.
  • -8.8 A, -30 V
     - RDS(ON) = 20 mΩ @ VGS = -10 V
     - RDS(ON) = 35 mΩ @ VGS = -4.5 V
  • Low gate charge (17nC typical)
  • Fast switching speed
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

SI4435DY

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

-30

20

20

-3

-8.8

2.5

-

35

-

17

1604

-

-

-

-

$0.3901

More Details

Show More

1-25 of 25

Products per page

Jump to :