N-Channel Small Signal MOSFET 60V, 340mA, 1.6Ω

Active

Overview

Automotive Power MOSFET ideal for low power applications. 60V, 340mA, 1.6 Ohm, Single N-Channel, SC-70. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Low Side Load Switch
  • Level Shift Circuits
  • DC-DC Converter
  • Portable Applications i.e. DSC, PDA, Cell Phone, etc.

  • Notebook, Desk Top, DTV, Portable

  • Small Footprint Surface Mount Package
  • Low RDS(on)
  • RoHS compliant
  • ESD Protected
  • 2V Prefix for AEC−Q101 Qualified and PPAP Capable

Product Resources

Product services, tools and other useful resources related to 2V7002W

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

2V7002WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

Single

0

60

1600

20

2.5

0.34

0.28

-

2500

-

0.7

24.5

0.1

-

4.2

2.2

$0.0485

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.