N-Channel Enhancement Mode Field Effect Transistor 60V, 0.28A, 2Ω

Active

Overview

N-Channel Enhancement Mode Field Effect Transistor 60V, 0.28A, 2Ω

  • This product is general usage and suitable for many different applications.

  • Dual N-Channel MOSFET
  • Low On-Resistance
  • Low Gate Threshold Voltage
  • Low Input Capacitance
  • Fast Switching Speed
  • Low Input/Output Leakage
  • Ultra-Small Surface Mount Package
  • RoHS Compliant

Product Resources

Product services, tools and other useful resources related to 2N7002VA

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

2N7002VA

Loading...

Active

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Dual

0

60

Q1=Q2=2000

±20

2.5

0.28

0.25

-

Q1=Q2=7500

-

-

37.8

-

-

12.4

6.5

$0.2783

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.