N-Channel Enhancement Mode Field Effect Transistor 60V, 115mA, 2Ω

Favorite

Overview

N-Channel Enhancement Mode Field Effect Transistor 60V, 115mA, 2Ω

  • This product is general usage and suitable for many different applications.
  • Low On-Resistance
  • Low Gate Threshold Voltage
  • Low Input Capacitance
  • Fast Switching Speed
  • Low Input/Output Leakage
  • Ultra-Small Surface Mount Package
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

2N7002T

Loading...

Active

CAD Model

Pb

A

H

P

SOT-523FL

1

260

REEL

3000

N

60

2000

N-Channel

Single

±20

2

0.115

0.2

-

7500

-

-

37.8

$0.0709

More Details

Show More

1-25 of 25

Products per page

Jump to :