N-Channel Small Signal MOSFET 60V, 310mA, 2.5 Ω

Active

Overview

N-Channel MOSFET, Small Signal, 60V, 310mA, 2.5 Ω TRENCH, N-Channel, SOT23

  • Low Side Load Switch
  • Level Shift Circuits
  • DC-DC Converter
  • Portable Applications i.e. DSC, PDA, Cell Phone, etc.

  • DSC
  • PDA
  • Cell Phone

  • Low RDS(on)
  • Small
  • Trench Technology
  • RoHS Compliant

Product Resources

Product services, tools and other useful resources related to 2N7002E

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

2N7002ET1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

60

2500

20

2.5

0.31

0.042

-

3000

-

0.81

26.7

0.08

-

4.6

2.9

$0.0236

More Details

2N7002ET3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

60

2500

20

2.5

0.31

0.042

-

3000

-

0.81

26.7

0.08

-

4.6

2.9

Price N/A

More Details

2N7002ET7G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3500

N

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

60

2500

20

2.5

0.31

0.042

~NA~

3000

~NA~

0.81

26.7

0.08

~NA~

4.6

2.9

$0.0207

More Details

S2N7002ET1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

60

2500

20

2.5

0.31

0.042

-

3000

-

0.81

26.7

0.08

-

4.6

2.9

$0.0453

More Details

S2N7002ET7G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3500

N

N-Channel

PowerTrench® T1

SOT-23-3/5

Small Signal

Standard

0

Single

0

-

-

-

-

-

-

-

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.