MMIC, RF Amplifier, 5 V, 10 mA, 0.1 to 3 GHz

Obsolete

Overview

SMA3101 is RF MMIC, Amplifier, 5 V, 10 mA, 0.1 to 3 GHz.

  • High gain: Gp = 25 dB typ @ 1 GHz
  • Wideband response: fu = 3.0 GHz
  • Low current: ICC = 10 mA typ
  • Port impedance: input/output 50 Ω

Tools and Resources

Product services, tools and other useful resources related to SMA3101

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

ICC Min (mA)

ICC Max (mA)

Power Gain Min (dB)

Power Gain Max (dB)

Isolation Max (dB)

Input Return Loss Min (dB)

Output Return Loss Min (dB)

Noise Figure Max (dB)

PO(1 dB Compression) Min (dBm)

Upper Freq (3 dB) (GHz)

VCC Min (V)

VCC Max (V)

Reference Price

SMA3101-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

7.1

12.6

21.5

28.5

33

12

8

5.3

-7

3

4.5

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.