Middle power SPDT RF switch, 8.5GHz, 1.6V

Active

Overview

This device is single pole dual throw (SPDT) type RF antennaswitch MMIC. It has low insertion loss and high isolation. This isdesigned for wireless communication applications such as WLAN.It adopts a small surface mount package and it is also suitable forportable devices such as smart phones.

  • IEEE802.11 a/b/g/n/ac/ax WLAN
  • Bluetooth® Systems
  • Wireless Communication

  • V2X
  • Smart Phone
  • IoT Module

  • Low insertion loss up to 8.5GHz
  • Capable of 1.6 V Operation

Tools and Resources

Product services, tools and other useful resources related to NSG1001MX

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

ICC Min (mA)

ICC Max (mA)

Power Gain Min (dB)

Power Gain Max (dB)

Isolation Max (dB)

Input Return Loss Min (dB)

Output Return Loss Min (dB)

Noise Figure Max (dB)

PO(1 dB Compression) Min (dBm)

Upper Freq (3 dB) (GHz)

VCC Min (V)

VCC Max (V)

Reference Price

NSG1001MXTAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW6 1.0x1.0, 0.35P

1

260

REEL

3000

Y

~NA~

0.005

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

6

$0.16

More Details

NSVG1001MXTAG

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW6 1.0x1.0, 0.35P

1

260

REEL

3000

Y

~NA~

0.005

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

6

$0.2

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.