650V 75A FS4 IGBT Wafer Sales

Last Shipments

Overview

Using novel field stop IGBT technology, ON semiconductor’s new series of field stop 4th generation IGBTs offer the optimum performance for solar inverter and UPS applications where low conduction and switching losses are essential.

  • Solar Inverters
  • UPS Systems

  • Extremely Efficient Trench with Field Stop Technology
  • TJmax = 175°C
  • Optimized for High Speed Switching

Tools and Resources

Product services, tools and other useful resources related to PCFG75T65SQF

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

PCFG75T65SQF

Loading...

Last Shipments

CAD Model

Pb

A

H

P

-

-

NA

0

PLRNG

1

N

-

-

75

1.6

-

-

-

-

-

128

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.