1200V 100A Trench Field Stop VII (FS7) Discrete IGBT in Power TO247-3L Packaging

Active

Overview

Using the novel field stop 7th generation IGBT technology and the Gen7 Diode in TP247 3-lead package, FGY100T120RWD offers the optimum performance with low conduction losses and good switching controllability for a high efficiency operation in various applications like motor control, UPS, data center and high power switch.

  • Motor Control
  • General Applications Requiring High Power Switch

  • VFD
  • Data center

  • Low Conduction Loss and Optimized Switching
  • Maximum Junction Temperature- TJ =175℃
  • Positive Temperature Coefficient
  • 100% of the Parts are Dynamically Tested
  • Short Circuit Rated

Product Resources

Product services, tools and other useful resources related to FGY100T120RWD

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGY100T120RWD

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

F

FS7

1200

100

1.45

1.78

7.05

8.13

347

~NA~

414

5

~NA~

1500

Yes

$7.569

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

Product support description