1200V,  60A Trench Field Stop VII (FS7) Discrete IGBT in TO247-3L Packaging

Favorite

Overview

Using the novel field stop 7th generation IGBT technology and the Gen7 Diode in TO247 3-lead package, FGHL60T120RWD offers the optimum performance with low conduction losses and good switching controllability for a high efficiency operation in various applications like motor control, UPS, data center and high power switch.

  • Motor Control
  • General Applications Requiring High Power Switch
  • VFD
  • Data center
  • Low Conduction Loss and Optimized Switching
  • Maximum Junction Temperature- TJ =175℃
  • Positive Temperature Coefficient
  • 100% of the Parts are Dynamically Tested
  • Short Circuit Rated

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGHL60T120RWD

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

F

FS7

1200

60

1.4

1.7

3.29

6.34

219

29.4

259

5

~NA~

1048

Yes

$5.0247

More Details

Show More

1-25 of 25

Products per page

Jump to :