650V Field stop 4th generation mid speed IGBT with co-pack SiC diode 

Active

Overview

Using the novel field stop 4th generation IGBT and 1.5 generation SiC Schottky Diode technology in TO-247 4-lead package, FGH4L75T65MQDC50 offers the optimum performance with low conduction and switching losses for high-efficiency operations for industrial applications

  • Solar Inverter
  • UPS
  • Energy Storage System
  • PFC
  • EV Charging Stations

  • Solar Inverter
  • UPS
  • Energy Storage System
  • EV Charging Stations

  • Positive temperature co-efficient
  • Low Vce(sat)
  • Low Eon and Eoff

Product Resources

Product services, tools and other useful resources related to FGH4L75T65MQDC50

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGH4L75T65MQDC50

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-4

NA

0

TUBE

450

F

-

650

75

1.45

1.46

0.96

0.72

~NA~

~NA~

145

~NA~

~NA~

385

Yes

$5.8052

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.