650V, 40A, Field Stop Trench IGBT

Obsolete

Overview

Using innovative field stop trench IGBT technology, ON Semiconductor’s new series of field stop trench IGBTs offer optimum performance for solar inverter, UPS, welder, and digital power generator where low conduction and switching losses are essential.

  • Uninterruptible Power Supply
  • Other Industrial

  • Maximum junction temperature: TJ = 175°C
  • Positive temperaure co-efficient for parallel operation
  • High current capability
  • Low saturation voltage: VCE(sat) = 1.65V (Typ.) @ IC = 40A
  • High input impedance
  • Tightened parameter distribution
  • RoHS compliant
  • Short-circuit ruggedness: > 5µs @ 25°C

Tools and Resources

Product services, tools and other useful resources related to FGH40T65UPD

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGH40T65UPD

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

-

650

40

1.65

-

-

-

128

-

-

-

-

-

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.