360 V PDP Trench IGBT

Last Shipments

Overview

Using novel trench IGBT technology, ON Semiconductor’s new series of trench IGBTs offer the optimum performance for consumer appliances and PDP TV applications where low conduction and switching losses are essential.

  • PDP TV, Consumer Appliances

  • Television, Screen, Monitor, Consumer products.

  • High Current Capability
  • RoHS Compliant
  • High Input Impedance
  • Fast Switching

Tools and Resources

Product services, tools and other useful resources related to FGD4536TM

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGD4536TM

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

-

360

220

1.59

~NA~

~NA~

~NA~

~NA~

~NA~

47

~NA~

~NA~

125

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.