IGBT - 650V, 120A Field Stop Trench IGBT with VCESAT and VTH Binning

Favorite

Overview

AFGY120T65SPD-B4 is a 650 V 120 A IGBT based on trench field stop 3 technology. This product is binned based on Vcesat and Vth i.e. the top side marking on each individual unit defines the range of Vcesat and Vth the particular device has. This allows customers to assemble units in parallel that have very close parameter distribution. This enables better current sharing in application.

  • EV traction motor inverter
  • Electric vehicles
  • Hybrid Electric vehicles
  • Vcesat and Vth Binning
  • Automotive Qualified
  • Very Low Saturation Voltage : VCE(sat) = 1.5 V(Typ.) @ IC = 120 A
  • Maximum Junction Temperature: TJ = 175°C
  • Positive Temperature Co-efficient
  • Tight Parameter Distribution
  • High Input Impedance
  • 100% of the Parts are Dynamically Tested
  • Short circuit ruggedness > 6μs @ 25 oC
  • Copacked with Soft, Fast Recovery Extremefast Diode
  • This Device is Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

AFGY120T65SPD-B4

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

-

650

240

1.5

1.3

3.5

6.8

123

-

162

6

-

882

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :