IGBT - 650 V 100 A FS3 for EV traction inverter application

Active

Overview

AFGY100T65SPD which is AEC Q101 qualified IGBT which offers very low conduction and switch losses for a high efficiency operation in various applications, rugged transient reliability and low EMI. The part also offers an advantage of outstanding parallel operation performance with balance current sharing.

  • HEV/EV traction motors

  • Hybrid Electric vehicles
  • Electric vehicles

  • AEC Q101 qualified
  • Low Vcesat voltage
  • Tight parameter distribution
  • Soft recovery diode

Tools and Resources

Product services, tools and other useful resources related to AFGY100T65SPD

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

AFGY100T65SPD

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

Y

-

650

100

1.6

1.3

2.7

5.1

105

~NA~

109

6

~NA~

330

Yes

$5.6457

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.