IGBT - 650 V 50 A - Short circuit rated FS4  - Automotive qualified

Favorite

Overview

Using novel field stop IGBT technology, ON Semiconductor’s new series of FS4 IGBTs offer the optimum performance for automotive applications. This technology is Short circuit rated and offers high figure of merit with low conduction and switching losses.

  • Automotive e-compressor
  • PTC heater
  • Hybrid Electric Vehicles
  • Electrical Vehicles
  • AEC Q101 qualified
  • Maximum Junction Temperature : TJ = 175℃
  • Positive Temperature Co-efficient for Easy Parallel Operating
  • Tighten Parameter Distribution
  • Low Saturation Voltage
  • Short circuit rated

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

AFGHL50T65RQDN

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

Y

-

650

50

1.6

1.65

0.83

3.09

57

20

65

5

~NA~

346

Yes

$2.9333

More Details

Show More

1-25 of 25

Products per page

Jump to :