IGBT - Automotive Grade 1200 V 40 A, TO-247 4L

Favorite

Overview

AEC Q101 qualified Insulated Gate Bipolar Transistor (IGBT) features a robust and cost effective Field Stop VII Trench construction. Provides good performance in demanding switching applications, offering both low on state voltage and low switching loss offers good performance for both hard and soft switching topology in automotive application.

  • HEV-EV PTC heater
  • HEV-EV e-compressor
  • HEV-EV on board charger
  • Electric vehicles
  • Hybrid electric vehicles
  • AEC Q101 qualified
  • Tight Parameter distribution
  • Low Vcesat
  • Low Eoff & Eon

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

AFGH4L40T120RWD-STD

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-4

NA

0

TUBE

450

F

FS7

1200

40

1.67

1.99

~NA~

~NA~

~NA~

~NA~

112

6

~NA~

416

Yes

$4.7695

More Details

Show More

1-25 of 25

Products per page

Jump to :