IGBT - Automotive Grade 1200 V 25 A

Active

Overview

AEC Q101 qualified Insulated Gate Bipolar Transistor (IGBT) features a robust and cost effective Field Stop VII Trench construction. Provides superior performance in demanding switching applications, offering both low on state voltage and minimal switching loss offers optimum performance for both hard and soft switching topology in automotive application.

  • HEV-EV PTC heater
  • HEV-EV e-compressor
  • HEV-EV on board charger

  • Electric vehicles
  • Hybrid electric vehicles

  • AEC Q101 qualified
  • Tight Parameter distribution
  • Low Vcesat
  • Low Eoff & Eon

Tools and Resources

Product services, tools and other useful resources related to AFGH4L25T120RWD

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

AFGH4L25T120RWD

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-4

NA

0

TUBE

450

F

FS7

1200

25

1.38

1.71

~NA~

~NA~

130

22

113

6

~NA~

357

Yes

$4.5546

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.