3.0 A PNP Bipolar Power Transistor

Active

Overview

The MJE170/180 series is designed for low power audio amplifier and low current, high speed switching applications. The MJE170, MJE171, MJE172 (PNP); MJE180, MJE181, MJE182 (NPN) are complementary devices.

  • Collector-Emitter Sustaining Voltage -
    VCEO(sus) = 60 Vdc - MJE171, MJE181
    VCEO(sus) = 80 Vdc - MJE172, MJE182
  • DC Current Gain -
    hFE = 30 (Min) @ IC = 0.5 Adc
    hFE = 12 (Min) @ IC = 1.5 Adc
  • Current-Gain - Bandwidth Product -
    fT = 50 MHz (Min) @ IC = 100 mAdc
  • Annular Construction for Low Leakages -
    ICBO = 100 nA (Max) @ Rated VCB
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJE171

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE170

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

-

General Purpose

1.7

3

-

-

-

-

-

50

250

50

12.5

Price N/A

More Details

MJE170G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

Y

PNP

General Purpose

1.7

3

40

60

7

2

1.2

50

250

50

12.5

$0.3027

More Details

MJE171

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

-

General Purpose

1.7

3

-

-

-

-

-

50

250

50

12.5

Price N/A

More Details

MJE171G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

Y

PNP

General Purpose

1.7

3

60

80

7

2

1.2

50

250

50

12.5

$0.3573

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.