15 A, 60 V PNP Bipolar Power Transistor

Active

Overview

The PNP Bipolar Power Transistor is designed for use in high power amplifier and switching amplifier applications. The 2N3055 (NPN) and MJ2955 (PNP)are complementary devices.

  • DC Current Gain - hFE = 20-70 @ IC = 4 Adc
  • Collector-Emitter Saturation Voltage - VCE(sat) = 1.1 Vdc (Max) @ IC = 4 Adc
  • Excellent Safe Operating Area
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJ2955

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJ2955G

Loading...

Active

CAD Model

Pb

A

H

P

TO-204-2

NA

0

FTRAY

100

Y

PNP

General Purpose

3

15

60

100

7

-

1.5

20

70

2.5

115

$2.3538

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.