2.0 A, 450 V 50 W NPN Bipolar Power Transistor

Lifetime

Overview

The Bipolar Power Transistor is designed for high voltage, high speed power switching applications like converters, inverters, switching regulators, and motor control systems.

  • VCEO(sus) 450 V
  • VCES(sus) 1000 V
  • Fall time = 0.3 ms (typ) at IC = 1.0 A
  • VCE(sat) = 1.0 V (max) at IC = 1.0 A, IB = 0.2 A
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BUX85

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BUX85

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

-

General Purpose

0.8

2

-

-

-

-

-

30

-

4

50

Price N/A

More Details

BUX85G

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

0.8

2

450

1000

5

1.1

-

30

-

4

50

$0.32

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.