3.0 A, 100 V PNP Bipolar Power Transistor

Active

Overview

The 3 A, 100V PNP Bipolar Power Transistor designed for use in general purpose amplifier and switching applications. BD241C (NPN), BD242B (PNP) and BD242C (PNP) are complementary devices.

  • Collector-Emitter Saturation Voltage -
    VCE = 1.2 Vdc (Max) @ IC = 3.0 Adc
  • Collector-Emitter Sustaining Voltage -
    VCEO(sus) = 80 Vdc (Min.) BD242B
    = 100 Vdc (Min.) BD241C, BD242C
  • High Current Gain - Bandwidth ProductfT = 3.0 MHz (Min) @ IC = 500 mAdc
  • Compact TO-220 AB Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to BD242C

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD242C

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

-

General Purpose

1.2

3

-

-

-

-

-

25

-

3

40

Price N/A

More Details

BD242CG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

Y

PNP

General Purpose

1.2

3

100

115

5

-

1.8

25

-

3

40

$0.3079

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.