2.0 A, 80 V, 25W NPN Bipolar Power Transistor

Active

Overview

The 2 A, 80 V, 25W NPN Bipolar Power Transistor is designed for use in 5.0 to 10 W audio amplifiers and drivers utilizing complementary or quasi complementary circuits. BD237 (NPN), BD234 (PNP) and BD238 (PNP) are complementary devices.

  • DC Current Gain hFE = 40 (Min) @ IC = 0.15 Adc
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to BD237

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD237

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

-

General Purpose

0.6

2

-

-

-

-

-

40

-

3

25

Price N/A

More Details

BD237G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

Y

NPN

General Purpose

0.6

2

80

100

5

-

1.3

40

-

3

25

$0.3105

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.