15 A, 60 V PNP Bipolar Power Transistor

Lifetime

Overview

The Bipolar Power Transistor is designed for general purpose switching and amplifier applications. The TIP3055 (NPN); and TIP2955 (PNP) are complementary devices.

  • DC Current Gain
    hFE = 20-70 @ IC
    hFE = 4.0 Adc
  • Collector-Emitter Saturation Voltage
    VCE(sat) = 1.1 Vdc (Max) @ IC
    VCE(sat) = 4.0 Adc
  • Excellent Safe Operating Area
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to TIP2955

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

TIP2955

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

N

-

General Purpose

3

15

60

100

7

-

1.8

20

70

2.5

80

Price N/A

More Details

TIP2955G

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-247

NA

0

TUBE

30

N

PNP

General Purpose

3

15

60

100

7

-

1.8

20

70

2.5

80

$0.9853

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.