1.5 A, 25 V PNP Epitaxial Silicon Biplolar Junction Transistor

Active

Overview

1.5 A, 25 V PNP Epitaxial Silicon Biplolar Junction Transistor

  • This product is general usage and suitable for many different applications.
  • Ideal for Push - Pull configuration

  • Audio amplification
  • General use

  • Complementary to SS8050
  • Collector Current : IC = 1.5 A
  • Power Dissipation, PD = 1 W (TC = 25°C )

Tools and Resources

Product services, tools and other useful resources related to SS8550

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

SS8550BBU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

85

160

100

1

Price N/A

More Details

SS8550BTA

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

NA

-

-

30000

N

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

85

160

100

1

Price N/A

More Details

SS8550CBU

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

120

200

100

1

$0.0549

More Details

SS8550CTA

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

120

200

100

1

$0.0547

More Details

SS8550DBU

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

Y

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

160

300

100

1

$0.0535

More Details

SS8550DTA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

Y

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

160

300

100

1

$0.0547

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.