PNP Epitaxial Silicon Transistor

Lifetime

Overview

  • This product is general usage and suitable for many different applications.

  • High Current Capability: IC = -15 A
  • High Power Dissipation : 150 watts
  • High Frequency : 30 MHz
  • High Voltage : VCEO = -250 V
  • Wide S.O.A for reliable operation
  • Excellent Gain Linearity for low THD
  • Complement to 2SC5200/FJL4315
  • Full thermal and electrical Spice models are available

Tools and Resources

Product services, tools and other useful resources related to 2SA1943

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2SA1943OTU

Loading...

Active

CAD Model

Pb

A

H

P

TO-264-3

NA

0

TUBE

375

Y

PNP

General Purpose

3

17

250

250

5

-

1

80

160

30

150

$2.4811

More Details

2SA1943RTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-264-3

NA

0

TUBE

375

N

PNP

General Purpose

-

-

-

-

-

-

-

55

110

30

150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.