Bipolar Transistor, 15V, 0.6A, Low VCE(sat), NPN Single SSFP

Last Shipments

Overview

15C01SS is a Bipolar Transistor, 15V, 0.6A, Low VCE(sat), NPN Single SSFP for Low-Frequency General-Purpose Amplifier Applications.

  • Low-frequency Amplifier, muting circuit

  • Large current capacitance
  • Low collector-to-emitter saturation voltage(resistance) :
    RCE(sat) typ=0.58Ω [IC=0.7A, IB=35mA]
  • Ultrasmall, slim flat-lead package (1.4mm x 0.8mm x 0.6mm)
  • Small ON-resistance (Ron)

Tools and Resources

Product services, tools and other useful resources related to 15C01SS

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

15C01SS-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-623 / SSFP

1

260

REEL

8000

N

NPN

Low VCE(sat)

0.3

0.6

15

20

5

0.9

-

300

800

-

0.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.