CAN / CAN-FD Bus Protector

Active

Overview

The S/ESDONCAN1 has been designed to protect the CANtransceiver from ESD . Thisdevice provides bidirectional protection for each data line with asingle compact SOT−23 package, giving the system designer a lowcost option for improving system reliability and meeting stringentEMI requirements.

  • Industrial♦Smart Distribution Systems (SDS)♦DeviceNet
  • Automotive♦Controlled Area Network −CAN 2.1 / CAN FD♦Low and High Speed CAN

  • Automobile IVN (In Vehicle Networking)

  • 200 W Peak Power Dissipation per Line (8 x 20 sec Waveform)
  • Diode Capacitance Matching
  • Low Reverse Leakage Current (< 100 nA)
  • Low Capacitance High−Speed FlexRay Data Rates
  • IEC Compatibility: −IEC 61000−4−2 (ESD): Level 4−IEC 61000−4−4 (EFT): 50 A – 5/50 ns−IEC 61000−4−5 (Lighting) 3.0 A (8/20 s)
  • ISO 7637−1, Nonrepetitive EMI Surge Pulse 2, 8.0 A
    (1 x 50 s)
  • ISO 7637−3, Repetitive Electrical Fast Transient (EFT)EMI Surge Pulses, 50 A (5 x 50 ns)
  • Flammability Rating UL 94 V−0
  • S Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • These are Pb−Free Devices

Tools and Resources

Product services, tools and other useful resources related to ESDONCAN1LT

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESDONCAN1LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Y

CAN-FD

2

Bidirectional

10

26.2

24

0.1

200

$0.0843

More Details

ESDONCAN1LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

Y

CAN-FD

2

Bidirectional

10

26.2

24

0.1

200

$0.0829

More Details

SESDONCAN1LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Y

CAN-FD

2

Bidirectional

10

26.2

24

0.1

200

$0.1072

More Details

SESDONCAN1LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

Y

CAN-FD

2

Bidirectional

10

26.2

24

0.1

200

$0.1072

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.