ESD Protection Diodes, Bidirectional

Active

Overview

The ESD9B Series is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in cellular phones, MP3 players, digital cameras and many other portable applications where board space comes at a premium.

  • ESD Protection

  • cellular phones, MP3 players, digital cameras

  • SZ Prefix for Automotive and Other Applications Requiring Unique
    Site and Control Change Requirements
  • AECQ101 Qualified and PPAP Capable
  • This is a PbFree Device
  • Low Capacitance 15 pF
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.039 x 0.024 (1.0mm x 0.60mm)
  • Low Body Height: 0.016 (0.4 mm)
  • Response Time is < 1 ns
  • IEC6100042 Level 4 ESD Protection
  • Low Leakage

Product Resources

Product services, tools and other useful resources related to ESD9B

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD9B3.3ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

General I/O

1

Bidirectional

15

5

3.3

1

0.3

$0.0239

More Details

ESD9B5.0ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

General I/O

1

Bidirectional

15

5.8

5

1

0.3

$0.016

More Details

SZESD9B3.3ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

General I/O

1

Bidirectional

15

5

3.3

1

0.3

$0.0616

More Details

SZESD9B5.0ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

General I/O

1

Bidirectional

15

5.8

5

1

0.3

$0.0456

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.