ESD Protection Diode, SOT-723

Favorite

Overview

The ESD7C3.3DT5G Series is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time make these parts ideal for ESD protection on designs where board space is at a premium. Because of its small size, it is suited for use in cellular phones, portable devices, digital cameras, power supplies and many other portable applications.

  • Cellular phones, MP3 players, Digital cameras and many other portable devices
  • Cellular phones, MP3 players, Digital cameras and many other portable devices
  • Small Body Outline Dimensions: 0.047 x 0.047 (1.20 mm x 1.20 mm)
  • Low Body Height: 0.020 (0.5 mm)
  • Standoff Voltage: 3.3V, 5V
  • Low Leakage
  • Response Time is < 1 ns
  • IEC61000-4-2 Level 4 ESD Protection

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7C3.3DT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

N

General I/O

2

Unidirectional

13

5

3.3

1

5.1

$0.0696

More Details

ESD7C5.0DT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

N

General I/O

2

Unidirectional

6.2

11

5

0.5

5.1

$0.0696

More Details

SZESD7C3.3DT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

F

General I/O

2

Unidirectional

13

5

3.3

1

5.1

$0.0639

More Details

SZESD7C5.0DT5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

N

General I/O

2

Unidirectional

6.2

11

5

0.5

5.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :