16V (Vz min) Low Capacitance ESD Protection Diode for High Speed Data Line

Active

Overview

The ESD7361 Series is designed to protect high speed data lines from ESD. Ultra-low Capacitance make this device an ideal solution for protecting voltage sensitive high speed data lines

  • Wireless Charger
  • Near Filed Communications

  • Low Capacitance 0.55pF Max
  • Protection for IEC61000-4-2 (Level 4)
  • Protection for IEC61000-4-4 (EFT): 40A (5/50ns)
  • Protection for IEC61000-4-5 (Lightning): 1A (8/20us)
  • Protection for ISO10605 330pF/2kΩ ±15kV Contact
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to ESD7361

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7361HT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

USB 3.0

1

Unidirectional

0.55

16.5

16

1

56

Price N/A

More Details

ESD7361P2T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

N

USB 3.0

1

Unidirectional

0.55

16.5

16

1

56

Price N/A

More Details

ESD7361XV2T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

USB 3.0

1

Unidirectional

0.55

16.5

16

1

56

Price N/A

More Details

ESD7361XV2T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

USB 3.0

1

Unidirectional

0.55

16.5

16

1

56

Price N/A

More Details

SZESD7361HT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

USB 3.0

1

Unidirectional

0.55

16.5

16

1

56

Price N/A

More Details

SZESD7361P2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

Y

USB 3.0

1

Unidirectional

0.55

16.5

16

1

56

$0.0835

More Details

SZESD7361XV2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

Y

USB 3.0

1

Unidirectional

0.55

16.5

16

1

56

$0.0835

More Details

SZESD7361XV2T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

USB 3.0

1

Unidirectional

0.55

16.5

16

1

56

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.