ESD Protection, Bidirectional, 5 V, 10 pF

Active

Overview

The ESD5581 is designed to protect voltage sensitive components that require low capacitance from ESD events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, the part is well suited for use in high frequency designs such as USB 2.0 high speed applications.

  • USB ID
  • GPIO
  • µSD Protection

  • Flash Drives
  • HDD

  • Low Capacitance, 5.0 µF (Max)
  • Low Clamping Voltage, 10 V
  • Small Body Outline Dimensions, 0.62 mm x 0.32 mm
  • Low Body Height, 0.3 mm
  • Stand−off Voltage, 5 V
  • IEC61000−4−2, Level 4 ESD Protection

Product Resources

Product services, tools and other useful resources related to ESD5581

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD5581MXT5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

N

General I/O

1

Bidirectional

10

5.2

5

0.1

-

Price N/A

More Details

ESD5581N2T5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

N

General I/O

1

Bidirectional

10

5.2

5

0.1

-

$0.0255

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.