1-, 2- and 4-Channel Low Capacitance ESD Arrays

Favorite

Overview

The CM1215 family of diode arrays provides ESD protection for electronic components or sub-systems requiring minimal capacitive loading. These devices are ideal for protecting systems with high data and clock rates or for circuits requiring low capacitive loading. Each ESD channel consists of a pair of diodes in series which steer the positive or negative ESD current pulse to either the positive (VP) or negative (VN) supply rail. The CM1215 protects against ESD pulses up to ±15kV per the IEC 61000-4-2 standard.

  • General purpose high-speed data line ESD protection, HDMI, DVI
  • notebooks, set top boxes, digital TVs, LCD displays
  • One, two, and four channels of ESD protection
  • Provides ±15 kV ESD protection on each channel per the IEC 61000-4-2 ESD requirements
  • SOT packages, RoHS-compliant, lead-free packaging

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

CM1215-02SO

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

-

-

-

2

-

-

1

0.225

Price N/A

More Details

CM1215-02SR

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-123-4

1

260

REEL

3000

N

-

-

-

2

-

-

1

0.225

Price N/A

More Details

CM1215-04SO

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-6

1

260

REEL

3000

N

-

-

-

2

-

-

1

0.225

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :