AC Signal ESD Protectors

Last Shipments

Overview

The CM1214A ESD protector is used to protect bipolar signal lines against electrostatic discharge (ESD). The CM1214A allows operation in high-speed environments with signals levels up to ±5V. The low sub-1pF loading capacitance makes the CM1214A-01SO ideal for protecting high-speed interfaces including RF switches and amplifiers.The CM1214A-02MR is ideal for dual high-speed signal pairs used in Gigabit Ethernet, ADSL, etc. The CM1214A-02MR can also be used for higher transmit voltage applications by connecting the two channels in series.

  • RF modules and RF IC protection,High-speed AC signals for Gbit ethernet

  • Wireless handsets, Netbook

  • Single channel ESD protection for an AC signal up to ±5 V for 0.25 W transmit power
  • Connects two channels in series for signals up to 10 V (1 W transmit power)

Tools and Resources

Product services, tools and other useful resources related to CM1214A

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

CM1214A-01SO

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

Ethernet (10/100, Gigabit)

2

Bidirectional

0.8

-

5.5

1

0.225

Price N/A

More Details

CM1214A-02MR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

Ethernet (10/100, Gigabit)

4

Bidirectional

0.8

-

5.5

1

0.4

Price N/A

More Details

SZCM1214A-01SO

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

Ethernet (10/100, Gigabit)

2

Bidirectional

0.8

-

5.5

1

0.225

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.