Low Capacitance ESD Protection Diodes for High Speed Data Lines

Active

Overview

The ESD7205 is designed to protect high speed data lines from ESD. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The small form factor, flow−through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance betweenhigh speed differential lines.

  • 100BASE-T1/OPEN Alliance BroadR-Reach Automotive Ethernet
  • LVDS
  • Automotive USB 2.0/3.0
  • 10/100/1000 10/100/1000BASE-T Ethernet
  • High Speed Differential Pairs

  • Automotive Camera Modules
  • In-vehicle Radio Head Unit (USB)

  • Low Capacitance (0.4 pF Typical, I/O to GND)
  • Low ESD Clamping Voltage (12V Typical, +16A TLP, I/O to GND)
  • Protection for the Following IEC Standards:IEC 61000−4−2 Level 4 (ESD)
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • Diode capacitance matching
  • These Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to ESD7205

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7205DT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

Y

USB 3.0

2

Unidirectional

0.55

5.2

5

1

-

$0.2677

More Details

ESD7205WTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

USB 3.0

2

Unidirectional

0.85

5.2

5

1

-

Price N/A

More Details

SZESD7205DT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

Y

USB 3.0

2

Unidirectional

0.55

5.2

5

1

-

$0.1193

More Details

SZESD7205WTT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

Y

USB 3.0

2

Unidirectional

0.85

5.2

5

1

-

$0.1193

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.