Bias Resistor Transistors (BRT) PNP, 50 V, 100 mA

Active

Overview

This series of digital transistors is designed to replace a single device and its external resistor bias network. The Bias Resistor Transistor contains a single transistor with a monolithic bias network consisting of two resistors: a series base resistor and a base−emitter resistor. The BRT eliminates these individual components by integrating them into a single device. The use of a BRT can reduce both system cost and board space. They are housed in the DFN1010−3 package offering superior thermal performance. The transistor is ideal for surface mount applications where board space and reliability are at a premium.

  • Digital Switching
  • Controlling IC input

  • Automotive ECU's

  • Built in Bias Resistors
  • Complimentary NPN Types Available
  • Wettable Flank Package for Optimal Automated Optical Inspection(AOI)
  • NSV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
  • XDFNW3 Package Offers Low Seated Height – 0.44 mm Max

Tools and Resources

Product services, tools and other useful resources related to NSBAMXW

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Reference Price

NSBA114EMXWTBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

F

PNP

0.1

50

35

10

10

1

0.8

2.5

Price N/A

More Details

NSBA123YMXWTBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

F

PNP

0.1

50

35

2.2

10

0.22

0.3

2.5

Price N/A

More Details

NSBA124EMXWTBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

F

PNP

0.1

50

60

22

22

1

0.8

2.5

Price N/A

More Details

NSBA143EMXWTBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

F

PNP

0.1

50

15

4.7

4.7

1

0.5

3

Price N/A

More Details

NSBA144EMXWTBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

F

PNP

0.1

50

80

47

47

1

0.8

3

Price N/A

More Details

NSVBA114EMXWTBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

F

PNP

0.1

50

35

10

10

1

0.8

2.5

Price N/A

More Details

NSVBA123YMXWTBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

F

PNP

0.1

50

35

2.2

10

0.22

0.3

2.5

Price N/A

More Details

NSVBA124EMXWTBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

F

PNP

0.1

50

60

22

22

1

0.8

2.5

Price N/A

More Details

NSVBA143EMXWTBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

F

PNP

0.1

50

15

4.7

4.7

1

0.5

3

Price N/A

More Details

NSVBA144EMXWTBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

F

PNP

0.1

50

80

47

47

1

0.8

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.