4.0 A, 60 V PNP Darlington Bipolar Power Transistor

Obsolete

Overview

The Power 4 A, 80 V NPN Darlington Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications.

  • High DC Current Gain -
    hFE = 2000 (Typ) @ IC = 2.0 Adc
  • Collector-Emitter Sustaining Voltage - @ 100 mAdc
    VCEO(sus) = 60 Vdc (Min) - 2N6035, 2N6038
    VCEO(sus) = 80 Vdc (Min) - 2N6036, 2N6039
  • Forward Biased Second Breakdown Current Capability
    IS/b = 1.5 Adc @ 25 Vdc
  • Monolithic Construction with Built-in Base-Emitter
    Resistors to Limit Leakage Multiplication
  • Space-Saving High Performance-to-Cost Ratio
    TO-225AA Plastic Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 2N6035

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

2N6035G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

PNP

4

60

2

0.75

15

25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.