Video Filter Driver, 6 Channel, SD / Full HD (1080p)

Consult Sales Office

Overview

The FMS6646 Low Cost Video Filter (LCVF) is intended to replace passive LC filters and drivers with a low-cost integrated device. Six Butterworth filters provide improved image quality compared to typical passive solutions. The combination of low-power Standard-Definition (SD) and High-Definition (HD 1080p) filters greatly simplifies DVD video output circuitry. Three channels offer fixed SD filters, while the other three are selectable between SD and HD filters. The FMS6646 offers a fixed gain of 6dB. The FMS6646 may be directly driven by a DC-coupled DAC output or an AC-coupled signal. Internal diode clamps and bias circuitry may be used if AC-coupled inputs are required<I> (see the Applications Information section for details)</I>. The outputs can drive AC- or DC-coupled single (150 Ω ) video loads. DC-coupling the outputs removes the need for output coupling capacitors. The input DC levels are offset approximately +280 mV at the output.

  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console

  • Three Selectable 8/75 MHz (SD/HD) Filters
  • Three Fixed 8 MHz (SD) Filters
  • Transparent Input Clamping
  • Single Video Load Drive (2 VPP, 150 Ω, AV = 6dB)
  • AC- or DC-Coupled Inputs
  • AC- or DC-Coupled Outputs
  • DC-Coupled Outputs Eliminate AC-Coupling Capacitors
  • Low-Power
  • Robust Output ESD Protection: 9 kV HBM

Tools and Resources

Product services, tools and other useful resources related to FMS6646

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6646MTC20X

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

1080p

6

No

3.135

5.25

75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.