Video Switch Matrix, 12 Input, 9 Output

Consult Sales Office

Overview

The FMS6501 switch matrix provides flexible options for today’s video applications. The 12 inputs that can be routed to any of nine outputs. Each input can be routed to one or more outputs, but only one input may be routed to any one output. The input to output routing is controlled via an I2C-compatible digital interface.
Each input supports an integrated clamp option to set the output sync tip level of video with sync to ~300 mV. Alternatively, the input may be internally biased to center signals without sync (Chroma, Pb, Pr) at ~1.25 V. These DC output levels are for the 6 dB gain setting. Higher gain settings increase the DC output levels accordingly. The input clamp / bias mode is selected via I2C.
Unused outputs may be powered down to reduce power dissipation.

  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console

  • 12 x 9 Crosspoint Matrix
  • Supports SD, PS, and HD 1080i/1080p Video
  • Input Clamp / Bias Circuitry
  • AC or DC-Coupled Inputs
  • AC or DC-Coupled Outputs
  • Dual-Load (75 Ω) Output Drivers with High-Impedance Disable
  • One-to-One or One-to-Many Input to Output Switching
  • Programmable Gain: +6, +7, +8, or +9 dB
  • I2C-Compatible Digital Interface, Standard Mode
  • 3.3 V or 5 V Single-Supply Operation

Tools and Resources

Product services, tools and other useful resources related to FMS6501

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6501MSA28X

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SSOP-28

3

260

REEL

2000

N

SD

12

No

3.135

5.25

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.