Video Driver, Dual-Channel, with Integrated Filters and Composite Video Summer

Favorite

Overview

The FMS6410B is a dual Y/C fifth-order Butterworth low-pass video filter optimized for minimum overshoot and flat group delay. The device also contains a summing circuit to generate filtered composite video. In a typical application, the Y and C input signals from DACs are AC coupled into the filters. Both channels have DC restore circuitry to clamp the DC input levels during video sync. The Y and C channels use separate feedback clamps. The clamp pulse is derived from the Y channel.
All outputs are capable of driving 2 VPP, AC or DC coupled, into either a single or dual video load. A single video load consists of a series 75 Ω impedance matching resistor connected to a terminated 75 Ω line. This presents a total of 150 Ω of loading to the part. A dual load is two of these in parallel, which presents a total of 75 Ω to the part. The gain of the Y, C, and CV signals is 6dB with 1 VPP input levels. All video channels are clamped during sync to establish the appropriate output voltage reference levels.

  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console
  • 7.1 MHz fifth-order Y, C filters with composite summer
  • 50dB stopband attenuation at 27 MHz on Y, C, and CV outputs
  • Better than 0.1dB flatness to 4.5 MHz on Y,C, and CV outputs
  • No external frequency selection components or clocks
  • <5ns group delay deviation on Y, C, and CV outputs
  • AC-coupled inputs
  • AC-or DC-coupled outputs
  • Capable of PAL frequency selection components or clocks
  • 0.3% differential gain with 0.2° differential phase on Y,C, and CV channels
  • Integrated DC restore circuitry with low tilt

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6410BCSX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

YC

2

No

4.75

5.25

7.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :