Video Filter Driver, Five Channel 4th Order Standard Definition

Obsolete

Overview

The FMS6145 Low-Cost Video Filter (LCVF) is intended to replace passive LC filters and drivers with a low-cost integrated device. Five 4th-order filters provide improved image quality compared to typical 2nd- or 3rd-order passive solutions. The FMS6145 may be directly driven by a DC-coupled DAC output or an AC-coupled signal. Internal diode clamps and bias circuitry may be used if AC-coupled inputs are required <i>(see the Applications section for details)</i>. The outputs can drive AC- or DC-coupled single (150Ω) or dual (75Ω) loads. DC coupling the outputs removes the need for output coupling capacitors. The input DC levels are offset approximately +280mV at the output <i>(see the Applications section for details)</i>.

  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console

  • Five fourth-order 8 MHz (SD) filters
  • Transparent input clamping
  • Dual video load drive (2 Vpp, 75 Ω)
  • AC or DC-coupled inputs
  • AC or DC-coupled outputs
  • DC-coupled outputs eliminate AC-coupling capacitors
  • 5 V only
  • Robust 8 KV ESD protection

Tools and Resources

Product services, tools and other useful resources related to FMS6145

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6145MTC14X

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

SD

5

No

4.75

5.25

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.