VoltagePlus™ Video Filter Driver, Four-Channel, 6th-Order SD

Obsolete

Overview

The FMS6144A VoltagePlus™ video filter is intended to replace passive LC filters and drivers with a cost-effective integrated device. Four 6th-order filters provide improved image quality compared to typical 2nd and 3rd-order passive solutions. The FMS6144A may be directly driven by a DC-coupled DAC output or an AC-coupled signal. Internal diode clamps and bias circuitry may be used if AC-coupled inputs are required. The outputs can drive AC- or DC-coupled single (150Ω) or dual (75Ω) video loads. DC coupling the outputs removes the need for large output coupling capacitors. The input DC levels are offset approximately +280mV at the output.

  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console

  • Four-Channel 6th-Order 8 MHz (SD) Filter
  • Drives Single, AC- or DC-Coupled Video Loads (150 Ω)
  • Transparent Input Clamping
  • Supply Range: 3.3 V to 5.0 V
  • AC- or DC-Coupled Inputs and Outputs
  • Robust 9 kV ESD Protection

Product Resources

Product services, tools and other useful resources related to FMS6144A

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6144AMTC14X

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

SD

4

No

3.14

5.25

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.