Ezairo® 8310 is an open−programmable DSP−based hybrid specifically designed for use in high−performance hearing aids and hearables.

Active

Overview

What’s included in Ezairo 8310 

  • Ezairo 8300: an ultra-low power advanced audio processor with 6 programmable or semi-programmable processing cores, providing a high degree of parallelism and flexibility.
  • LE25S161: an ultra-low power SPI bus flash memory.
  • Passive components: to simplify assembly.

 

Development Tools 

The Design Tools for Ezairo 8300 are used to program the Ezairo 8310.

Please contact your Sales Representative or Specialist Partner Seltech for more information about the Ezairo products.



  • Ultra-low power, high resolution Audio Signal Digital Processing
  • Ultra-low power companion system for Bluetooth Audio systems

  • High end Hearing Aids
  • Over-the-Counter (OTC) Hearing Aids
  • Earbuds / Hearables

  • High Audio Quality: The Ezairo 8310 has been design to solve electro-acoustic artefacts, noise effects coming from grounding and potential cross-coupling issues.
  • No calibration required: The Ezairo 8310 is pre-calibrated and calibration data are stored into the LE25S161.
  • User-Friendly, Easy to assemble package.
  • Flexible Programmability: Open-programmable DSP-based system can be customized to the specific signal-processing needs of any manufacturer.
  • Ultra-low power consumption: <0.7 mA (@1.25 V) @ 15.24 MHz system clock.
  • High fidelity audio system: 108 dB system dynamic range and up to 48 kHz of sampling frequency.
  • Flexible clock selection: Dynamically selectable system clock speeds from 1.28 MHz to 61.44 MHz

Tools and Resources

Product services, tools and other useful resources related to EZAIRO 8310

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

WDRC Channels

Graphic EQ Bands

Program Modes

Advanced Algorithms

Acoustic Indicators

Other Features

Wireless Standards

Reference Price

E8310-0-101A49-AG

Loading...

Active

CAD Model

Pb

A

H

P

SIP49 3.00x5.25

3

260

REEL

250

F

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

Price N/A

More Details

E8310-0-101A49-BPG

Loading...

Active

CAD Model

Pb

A

H

P

SIP49 3.00x5.25

3

260

BTRAY

25

F

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.