Car Audio DSP

Obsolete

Overview

LC75055PE is a Digital Sound Processor which integrates audio signal processor, A/D, D/A, and volume into a single chip which are the prerequisites for car audio DSP. Programs are downloaded from internal Flash ROM into DSP RAM.

  • Automotive Audio & Infotainment

  • Car Audio System

  • Analog input (stereo) :
    Balanced x2, Single x1 orBalanced x1, Single x3
  • Analog input (monaural) :
    Balanced x2, Single x1 orBalanced x1, Single x3
  • ADC 24bit : 2 stereo ch, 2 monaural ch
  • DAC 24bit + EVR : 3 stereo ch
  • Digital input (IIS) : Maximum 5 stereo ch (slave)
  • Digital output (IIS) :
    Maximum 4 stereo ch (master)
    Input through output 1 stereo ch
  • Sampling rate converter (SRC) :
    Maximum 4 stereo ch (3 or 4 ch Synchronous input)
  • Main microcontroller serial interface :
    Serial interface (I2C or SPI)
  • DSP (24bit) : 220MIPS (DSP 2 Core: operation at 110MHz)

Product Resources

Product services, tools and other useful resources related to LC75055PE

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

DSP Core (bits)

Coprocessor Type

MIPS

Dynamic Range (dB)

RAM (kB)

Istandby Typ (µA)

Audio Inputs

Audio Outputs

Reference Price

LC75055PE-6158-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

PQFP-100 / QIP-100E

3

260

FTRAY

50

N

24

-

110

-

-

-

Digital x5, Analog(Stereo) x2, Analog(Mono) x2

Digital x4, Analog(Stereo) x3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.