Balanced Modulator and Demodulator

Active

Overview

MC1496B was designed for use where the output voltage is a product of an input voltage (signal) and a switching function (carrier). Typical applications include suppressed carrier and amplitude modulation, synchronous detection, FM detection, phase detection, and chopper applications.

  • Excellent Carrier Suppression
    –65 dB typ @ 0.5 MHz
    –50 dB typ @ 10 MHz
  • Adjustable Gain and Signal Handling
  • Balanced Inputs and Outputs
  • High Common Mode Rejection -85 dB typical

Product Resources

Product services, tools and other useful resources related to MC1496

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

MC1496D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

235

TUBE

55

N

Modulator/Demodulator

None

-

-

-

-

0

70

Price N/A

More Details

MC1496DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

Modulator/Demodulator

None

80000

33

-

-

0

70

Price N/A

More Details

MC1496DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

235

REEL

2500

N

Modulator/Demodulator

None

-

-

-

-

0

70

Price N/A

More Details

MC1496DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Modulator/Demodulator

None

80000

33

-

-

0

70

$0.1752

More Details

MC1496P

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

N

Modulator/Demodulator

None

-

-

-

-

0

70

Price N/A

More Details

MC1496P1

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

500

N

Modulator/Demodulator

None

-

-

-

-

0

70

Price N/A

More Details

MC1496P1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

N

Modulator/Demodulator

None

-

-

-

-

0

70

Price N/A

More Details

MC1496PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

N

Modulator/Demodulator

None

-

-

-

-

0

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.