Digital Audio Interface Receiver

Last Shipments

Overview

The LC89091JA is a digital audio interface receiver that demodulates signals according to the data transfer format between digital audio devices via IEC60958, IEC61937 and JEITA CPR-1205. It supports demodulation sampling frequencies of up to 192kHz. The LC89091JA adjusts to using in various systems including AV receivers, digital TVs and DVD recorders.

  • Consumer audio
  • Digital audio interface

  • A/V Receiver
  • Home Theatre-in-a-Box
  • Mini Compo
  • Sound Bar
  • Head Phone AMP

  • S/PDIF demodulation process according to IEC60958, IEC61937, and JEITA CPR-1205
  • Smooth clock transaction Xtal and PLL clock
  • Output clock frquency automatic adjustment
  • Output data status signal output
  • I2C fast-mode slave interface
  • Built-in power on reset circuit
  • Can be set power down mode

Product Resources

Product services, tools and other useful resources related to LC89091JA

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LC89091JA-AH

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SSOP-16

3

260

REEL

2000

N

S/PDIF Demodulator

I2C

195

72

3

3.6

-30

70

Price N/A

More Details

LC89091JA-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SSOP-16

3

260

FNFLD

90

N

S/PDIF Demodulator

I2C

195

72

3

3.6

-30

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.