Digital Audio Interface Receiver with Stereo ADC and Audio Selector

Obsolete

Overview

The LC89075WA is a digital audio interface receiver that demodulates signals according to the data transfer format between digital audio devices via IEC60958/61937 and JEITA CPR-1205 and supports demodulation sampling frequencies of up to 192kHz. The LC89075WA also incorporates a high performance 24-bit single-end input Delta-Sigma stereo analog to digital converter that supports sampling frequencies of up to 96kHz, and an audio selector that can support 8-channel data. The LC89075WA is a complete analog and digital front-end for use in various systems including AV receivers, digital TVs, and DVD recorders.

  • Delta-Sigma stereo ADC
  • Built-in anti-aliasing digital filter
  • Single-end input (3Vp-p)
  • Built-in digital HPF for canceling DC offset
  • Built-in PGA (-4.5dB to 6dB/1.5dB step)
  • Built-in soft mute and attenuator (0dB to -63.5dB/0.25dB step, -infini)
  • Sampling frequency: 8kHz to 96kHz
  • Master clock: 512fs, 256fs (master/slave)
  • Audio data output interface: 24-bit I2S/left justified
  • Analog audio data detection (threshold level: -30dB to -60dB/adjustable in 2dB steps)

Product Resources

Product services, tools and other useful resources related to LC89075WA

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LC89075WA-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SPQFP-64 / SQFP-64

4

260

JTRAY

800

N

S/PDIF Demodulator

SPI

195

400

4.5, 3.0

5.5, 3.6

-30

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.