Digital Audio Interface Receiver

Obsolete

Overview

LC89058W-E is a digital audio interface receiver IC that demodulates signals according to a data transfer format between digital audio devices via the IEC60958/61937 and JEITA CPR-1205. It supports demodulation sampling frequencies of up to 192 kHz. It incorporates a number of features for its low cost and is optimal for receiving digital data for AV amplifiers and receivers.

  • Built-in PLL false lock prevention circuit
  • Integrated oscillation amplifier and frequency divider for quartz resonator
  • Provides output clock from 512 fs to 1/4 fs
  • Oscillation amplifier (external input) clock output is settable regardless of PLL status

Product Resources

Product services, tools and other useful resources related to LC89058W

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LC89058W-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SPQFP-48 / SQFP-48

4

260

JTRAY

1250

N

S/PDIF Demodulator

4-wire

195

144

3

3.6

-30

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.