FM IF Detector

Obsolete

Overview

The LA1225MC is a Low-voltage operation (1.8V or higher) FM IF detector IC for the electronic tuning system.

  • Low-voltage operation (1.8V or higher)
  • Supports electronic tuning systems (provides built-in SD output and IF count output functions)
  • FM detector circuit accepts an even wider input frequency range. (Supports the use of an external phase capacitor.)
  • Miniature package: SOIC10

Product Resources

Product services, tools and other useful resources related to LA1225MC

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LA1225MC-AH

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-10 NB

3

260

REEL

2500

N

FM IF

-

-

100

1.8

8

-20

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.